How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | F: | 6.38 |
| G: | 3.19 | LQ1: | 9.33 in |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| AK: | 8.5 | BF: | 0.53 |
| AG: | 11.5 | FZ: | 0.33 in |
| BD: | 9 | BE1: | 0.5 in |
| AJ: | 7.25 | V: | 4.18 in |
| B: | 14.5 | AD: | 10.52 |
| RQ: | 8.69 in | FA: | 11.13 in |
| D: | 6.5 | AE1: | 0.52 |
| T: | 2 |
Technical Specifications
| Model Code: | HMQ2600 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Output RPM: | 116.7 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 17.622 | Assembly: | HMQ-2 |
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 15:1 | Bore Code: | 32 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

