Grove Gear HMQ2600-15-2-2.000-250TC-L9
Part #:HMQ2600-15-2-2.000-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | BF: | 0.53 |
| AD: | 10.52 | BD: | 9 |
| D: | 6.5 | AE2: | 0.52 |
| LQ1: | 9.94 in | B: | 14.5 |
| V: | 4.18 in | C: | 16.5 in |
| T: | 2 | Center Distance (in): | 6 in |
| RQ: | 8.69 in | AJ: | 7.25 |
| AE1: | 0.52 | AG: | 11.5 |
| BE1: | 0.5 in | AK: | 8.5 |
| FA: | 11.13 in | F: | 6.38 |
| G: | 3.19 |
Technical Specifications
| Ratio Range: | 15:1 | Motor Frame Size: | 250TC |
| Ratio: | 15:1 | Center Distance (in): | 6 |
| Output Diameter (in): | 2 in | Assembly: | HMQ-2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output RPM: | 116.7 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 17.622 |
| Model Code: | HMQ2600 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

