How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | RQ: | 10.01 in |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| T: | 2 | B: | 14.5 |
| BE: | 0.38 in | D: | 6.5 |
| FZ: | 0.33 in | LQ: | 10.45 in |
| G: | 3.19 | AE1: | 0.52 |
| FA: | 11.13 in | AG: | 11.5 |
| F: | 6.38 | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| V: | 4.18 in | AD: | 10.52 |
| C: | 16.5 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Ratio Range: | 15:1 |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Model Code: | HMQ2600 |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 17.622 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output RPM: | 116.7 | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

