How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | Center Distance (in): | 6 in |
| BE: | 0.38 in | FA: | 11.13 in |
| FZ: | 0.33 in | AE2: | 0.52 |
| C: | 16.5 in | T: | 2 |
| BF: | 0.41 | LQ: | 10.45 in |
| AD: | 10.52 | AG: | 11.5 |
| B: | 14.5 | BD: | 5.88 |
| G: | 3.19 | V: | 4.18 in |
| D: | 6.5 | AE1: | 0.52 |
| AJ: | 5.88 | RQ: | 10.01 in |
| AK: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ2600 | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 56C | Output RPM: | 116.7 |
| Bore Code: | 32 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 17.622 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Ratio: | 15:1 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

