How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AD: | 10.52 |
| BF: | 0.41 | FA: | 11.13 in |
| FZ: | 0.33 in | T: | 2.188 |
| V: | 4.18 in | G: | 3.19 |
| AE1: | 0.52 | BE: | 0.38 in |
| F: | 6.38 | B: | 14.5 |
| D: | 6.5 | RQ: | 10.01 in |
| AK: | 4.5 | Center Distance (in): | 6 in |
| C: | 16.5 in | LQ: | 10.45 in |
| AJ: | 5.88 | AG: | 11.5 |
| AE2: | 0.52 |
Technical Specifications
| Output RPM: | 116.7 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Ratio: | 15:1 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Input HP @ 1750 RPM: | 17.622 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

