How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | BE1: | 0.5 in |
| AJ: | 7.25 | AE2: | 0.52 |
| FA: | 11.13 in | RQ: | 8.69 in |
| BF: | 0.53 | G: | 3.19 |
| AD: | 10.52 | B: | 14.5 |
| D: | 6.5 | AG: | 11.5 |
| F: | 6.38 | AK: | 8.5 |
| V: | 4.18 in | BD: | 9 |
| LQ1: | 9.33 in | FZ: | 0.33 in |
| Center Distance (in): | 6 in | T: | 2.188 |
| C: | 16.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 17.622 | Product Type: | Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Model Code: | HMQ2600 |
| Output RPM: | 116.7 | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

