How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | LQ1: | 9.33 in |
| T: | 2.188 | AE2: | 0.52 |
| AE1: | 0.52 | AG: | 11.5 |
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 6 in | G: | 3.19 |
| FZ: | 0.33 in | V: | 4.18 in |
| D: | 6.5 | B: | 14.5 |
| BD: | 9 | FA: | 11.13 in |
| AD: | 10.52 | C: | 16.5 in |
| BE1: | 0.5 in | RQ: | 8.69 in |
| BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Ratio: | 15:1 | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 17.622 |
| Model Code: | HMQ2600 | Output RPM: | 116.7 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

