How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | RQ: | 8.69 in |
| C: | 16.5 in | D: | 6.5 |
| G: | 3.19 | AG: | 11.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AE1: | 0.52 | V: | 4.18 in |
| FA: | 11.13 in | F: | 6.38 |
| AD: | 10.52 | LQ1: | 9.94 in |
| Center Distance (in): | 6 in | T: | 2.188 |
| B: | 14.5 | BD: | 9 |
| FZ: | 0.33 in | BF: | 0.53 |
| AE2: | 0.52 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Model Code: | HMQ2600 | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 3990 | Output RPM: | 116.7 |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Assembly: | HMQ-2 |
| Ratio: | 15:1 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 17.622 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

