How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | D: | 6.5 |
| T: | 2.188 | AG: | 11.5 |
| G: | 3.19 | AD: | 10.52 |
| AJ: | 7.25 | BE1: | 0.5 in |
| FA: | 11.13 in | RQ: | 8.69 in |
| LQ1: | 9.94 in | AE1: | 0.52 |
| FZ: | 0.33 in | BD: | 9 |
| AE2: | 0.52 | V: | 4.18 in |
| F: | 6.38 | B: | 14.5 |
| AK: | 8.5 | BF: | 0.53 |
| Center Distance (in): | 6 in |
Technical Specifications
| Output Diameter (in): | 2.188 in | Ratio Range: | 15:1 |
| Bore Code: | 35 | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Assembly: | HMQ-2 | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.625 |
| Output RPM: | 116.7 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 17.622 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

