How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | T: | 2.25 |
| RQ: | 10.01 in | Center Distance (in): | 6 in |
| BF: | 0.41 | LQ: | 10.45 in |
| F: | 6.38 | AE1: | 0.52 |
| AD: | 10.52 | C: | 16.5 in |
| FZ: | 0.33 in | AG: | 11.5 |
| AK: | 4.5 | B: | 14.5 |
| V: | 4.18 in | AE2: | 0.52 |
| G: | 3.19 | BE: | 0.38 in |
| FA: | 11.13 in | BD: | 5.88 |
| AJ: | 5.88 |
Technical Specifications
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 17.622 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.25 in | Gear Type: | Worm |
| Output RPM: | 116.7 | Model Code: | HMQ2600 |
| Bore Code: | 36 | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

