How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | Center Distance (in): | 6 in |
| FA: | 11.13 in | AK: | 8.5 |
| RQ: | 8.69 in | B: | 14.5 |
| LQ1: | 9.33 in | BE1: | 0.5 in |
| G: | 3.19 | BD: | 9 |
| F: | 6.38 | D: | 6.5 |
| C: | 16.5 in | AE1: | 0.52 |
| T: | 2.25 | AG: | 11.5 |
| BF: | 0.53 | FZ: | 0.33 in |
| AJ: | 7.25 | AD: | 10.52 |
| AE2: | 0.52 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Bore Code: | 36 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | HMQ2600 |
| Output RPM: | 116.7 | Output Key: | 1/2 X 3.38 |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 17.622 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 2.25 in |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

