How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 6 in |
| AE1: | 0.52 | AJ: | 5.88 |
| G: | 3.19 | AE2: | 0.52 |
| C: | 16.5 in | B: | 14.5 |
| FA: | 11.13 in | LQ: | 10.45 in |
| BE: | 0.38 in | T: | 2.25 |
| D: | 6.5 | RQ: | 10.01 in |
| AG: | 11.5 | AD: | 10.52 |
| BD: | 5.88 | FZ: | 0.33 in |
| F: | 6.38 | AK: | 4.5 |
| V: | 4.18 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 2.25 in | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Output RPM: | 116.7 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 36 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 17.622 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

