How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | FA: | 11.13 in |
| AG: | 11.5 | FZ: | 0.33 in |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 2.438 | B: | 14.5 |
| V: | 4.18 in | C: | 16.5 in |
| LQ: | 10.45 in | D: | 6.5 |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| RQ: | 10.01 in | AK: | 4.5 |
| BD: | 5.88 | F: | 6.38 |
| AJ: | 5.88 | G: | 3.19 |
| AE2: | 0.52 |
Technical Specifications
| Bore Code: | 39 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Center Distance (in): | 6 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output RPM: | 116.7 | Model Code: | HMQ2600 |
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.438 in |
| Input HP @ 1750 RPM: | 17.622 | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

