How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | AE1: | 0.52 |
| Center Distance (in): | 6 in | F: | 6.38 |
| LQ: | 10.45 in | AK: | 4.5 |
| FA: | 11.13 in | AG: | 11.5 |
| C: | 16.5 in | B: | 14.5 |
| G: | 3.19 | BD: | 5.88 |
| AE2: | 0.52 | BE: | 0.38 in |
| AJ: | 5.88 | D: | 6.5 |
| V: | 4.18 in | RQ: | 10.01 in |
| FZ: | 0.33 in | BF: | 0.41 |
| T: | 2.5 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.5 in | Ratio: | 15:1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Output RPM: | 116.7 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 17.622 |
| Input Bore (C Face): | 0.875 | Model Code: | HMQ2600 |
| Bore Code: | 40 | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

