How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | AE2: | 0.52 |
| FZ: | 0.33 in | AK: | 8.5 |
| AG: | 11.5 | C: | 16.5 in |
| RQ: | 8.69 in | BF: | 0.53 |
| AJ: | 7.25 | V: | 4.18 in |
| Center Distance (in): | 6 in | BD: | 9 |
| BE1: | 0.5 in | F: | 6.38 |
| G: | 3.19 | B: | 14.5 |
| AD: | 10.52 | T: | 2.5 |
| AE1: | 0.52 | D: | 6.5 |
| LQ1: | 9.33 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Output RPM: | 116.7 | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | HMQ2600 |
| Bore Code: | 40 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 17.622 |
| Center Distance (in): | 6 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.5 in |
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 1.375 | Thrust Rating - output shaft: | 3990 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

