How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | AD: | 10.52 |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| BD: | 9 | C: | 16.5 in |
| RQ: | 8.69 in | D: | 6.5 |
| FA: | 11.13 in | AJ: | 7.25 |
| B: | 14.5 | AG: | 11.5 |
| F: | 6.38 | G: | 3.19 |
| BE1: | 0.5 in | LQ1: | 9.33 in |
| BF: | 0.53 | AK: | 8.5 |
| AE2: | 0.52 | AE1: | 0.52 |
| T: | 2.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 17.622 |
| Ratio Range: | 15:1 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 2.5 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Bore Code: | 40 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | HMQ2600 |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 116.7 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

