How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | T: | 2.5 |
| D: | 6.5 | FZ: | 0.33 in |
| BF: | 0.53 | B: | 14.5 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| AE2: | 0.52 | LQ1: | 9.33 in |
| AE1: | 0.52 | AK: | 8.5 |
| V: | 4.18 in | AD: | 10.52 |
| BE1: | 0.5 in | F: | 6.38 |
| AJ: | 7.25 | RQ: | 8.69 in |
| G: | 3.19 | AG: | 11.5 |
| BD: | 9 |
Technical Specifications
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 116.7 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 40 |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Diameter (in): | 2.5 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 17.622 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

