How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | BE1: | 0.5 in |
| C: | 16.5 in | BD: | 9 |
| T: | 2.5 | AG: | 11.5 |
| D: | 6.5 | LQ1: | 9.94 in |
| B: | 14.5 | AD: | 10.52 |
| G: | 3.19 | FZ: | 0.33 in |
| FA: | 11.13 in | AK: | 8.5 |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| RQ: | 8.69 in | V: | 4.18 in |
| BF: | 0.53 | F: | 6.38 |
| AJ: | 7.25 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 6 |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 17.622 |
| Assembly: | HMQ-2 | Bore Code: | 40 |
| Output Diameter (in): | 2.5 in | Thrust Rating - output shaft: | 3990 |
| Output RPM: | 116.7 | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

