How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AG: | 11.5 |
| FZ: | 0.33 in | AD: | 10.52 |
| T: | 2.5 | F: | 6.38 |
| D: | 6.5 | AE2: | 0.52 |
| BE1: | 0.5 in | V: | 4.18 in |
| AK: | 8.5 | BD: | 9 |
| G: | 3.19 | C: | 16.5 in |
| BF: | 0.53 | B: | 14.5 |
| RQ: | 8.69 in | Center Distance (in): | 6 in |
| LQ1: | 9.94 in | FA: | 11.13 in |
| AJ: | 7.25 |
Technical Specifications
| Output RPM: | 116.7 | Input Keyway (C Face): | 3/8 X 3/16 |
| Thrust Rating - output shaft: | 3990 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 17.622 | Input Bore (C Face): | 1.625 |
| Assembly: | HMQ-2 | Bore Code: | 40 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Ratio Range: | 15:1 |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.5 in | Model Code: | HMQ2600 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

