How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.52 |
| RQ: | 10.01 in | V: | 4.18 in |
| AK: | 4.5 | Center Distance (in): | 6 in |
| AD: | 10.52 | BF: | 0.41 |
| B: | 14.5 | AG: | 11.5 |
| G: | 3.19 | FZ: | 0.33 in |
| AJ: | 5.88 | BD: | 5.88 |
| C: | 16.5 in | F: | 6.38 |
| T: | 2.688 | D: | 6.5 |
| FA: | 11.13 in | LQ: | 10.45 in |
| AE1: | 0.52 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Output RPM: | 116.7 |
| Motor Frame Size: | 140TC | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 2.688 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Bore Code: | 43 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 17.622 |
| Input Bore (C Face): | 0.875 | Model Code: | HMQ2600 |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

