How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | FZ: | 0.33 in |
| T: | 2.688 | G: | 3.19 |
| AJ: | 7.25 | AG: | 11.5 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AD: | 10.52 | AK: | 8.5 |
| D: | 6.5 | FA: | 11.13 in |
| BD: | 9 | B: | 14.5 |
| RQ: | 8.69 in | AE1: | 0.52 |
| F: | 6.38 | LQ1: | 9.33 in |
| C: | 16.5 in |
Technical Specifications
| Ratio: | 15:1 | Thrust Rating - output shaft: | 3990 |
| Shaft Seal Material: | Viton | Output RPM: | 116.7 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 17.622 |
| Model Code: | HMQ2600 | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.688 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 43 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

