How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | V: | 4.18 in |
| F: | 6.38 | AE1: | 0.52 |
| BD: | 9 | D: | 6.5 |
| FZ: | 0.33 in | RQ: | 8.69 in |
| LQ1: | 9.33 in | C: | 16.5 in |
| AJ: | 7.25 | FA: | 11.13 in |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| BF: | 0.53 | AD: | 10.52 |
| AG: | 11.5 | AK: | 8.5 |
| AE2: | 0.52 | G: | 3.19 |
| T: | 2.688 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Ratio: | 15:1 |
| Output RPM: | 116.7 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Bore Code: | 43 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.688 in |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 17.622 | Center Distance (in): | 6 |
| Model Code: | HMQ2600 | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

