How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | BF: | 0.53 |
| F: | 6.38 | FA: | 11.13 in |
| C: | 16.5 in | BE1: | 0.5 in |
| G: | 3.19 | AD: | 10.52 |
| RQ: | 8.69 in | FZ: | 0.33 in |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| BD: | 9 | T: | 2.688 |
| LQ1: | 9.94 in | AJ: | 7.25 |
| V: | 4.18 in | B: | 14.5 |
| D: | 6.5 | AK: | 8.5 |
| AG: | 11.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 2.688 in | Gear Type: | Worm |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Output RPM: | 116.7 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Direction: | 2 | Bore Code: | 43 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 17.622 |
| Model Code: | HMQ2600 | Center Distance (in): | 6 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

