Grove Gear HMQ2600-15-2-2.938-250TC
Part #:HMQ2600-15-2-2.938-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | RQ: | 8.69 in |
| LQ1: | 9.94 in | B: | 14.5 |
| AG: | 11.5 | AJ: | 7.25 |
| AK: | 8.5 | FA: | 11.13 in |
| T: | 2.938 | G: | 3.19 |
| BD: | 9 | Center Distance (in): | 6 in |
| F: | 6.38 | V: | 4.18 in |
| AE1: | 0.52 | D: | 6.5 |
| AE2: | 0.52 | BF: | 0.53 |
| BE1: | 0.5 in | C: | 16.5 in |
| FZ: | 0.33 in |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Bore Code: | 47 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.938 in |
| Motor Frame Size: | 250TC | Output RPM: | 116.7 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 17.622 |
| Thrust Rating - output shaft: | 3990 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

