Grove Gear HMQ2600-15-2-2.938-250TC-L9
Part #:HMQ2600-15-2-2.938-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | B: | 14.5 |
| AK: | 8.5 | AD: | 10.52 |
| AG: | 11.5 | T: | 2.938 |
| AE1: | 0.52 | D: | 6.5 |
| G: | 3.19 | LQ1: | 9.94 in |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| C: | 16.5 in | FZ: | 0.33 in |
| AJ: | 7.25 | BF: | 0.53 |
| V: | 4.18 in | RQ: | 8.69 in |
| BE1: | 0.5 in | BD: | 9 |
| F: | 6.38 |
Technical Specifications
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Gear Type: | Worm |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 17.622 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Bore Code: | 47 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.938 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Ratio: | 15:1 | Output RPM: | 116.7 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

