How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | Center Distance (in): | 6 in |
| BF: | 0.41 | AE1: | 0.52 |
| B: | 14.5 | V: | 4.18 in |
| D: | 6.5 | G: | 3.19 |
| AE2: | 0.52 | F: | 6.38 |
| RQ: | 10.01 in | AK: | 4.5 |
| AJ: | 5.88 | FZ: | 0.33 in |
| BD: | 5.88 | BE: | 0.38 in |
| LQ: | 10.45 in | C: | 16.5 in |
| AD: | 10.52 | FA: | 11.13 in |
| T: | 3 |
Technical Specifications
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Bore Code: | 48 | Output RPM: | 116.7 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 3 in | Input HP @ 1750 RPM: | 17.622 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-2 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 15:1 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

