How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | AE1: | 0.52 |
| F: | 6.38 | FA: | 11.13 in |
| Center Distance (in): | 6 in | AD: | 10.52 |
| RQ: | 8.69 in | AK: | 8.5 |
| BE1: | 0.5 in | FZ: | 0.33 in |
| T: | 3 | B: | 14.5 |
| BF: | 0.53 | AG: | 11.5 |
| C: | 16.5 in | LQ1: | 9.33 in |
| G: | 3.19 | BD: | 9 |
| V: | 4.18 in | D: | 6.5 |
| AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 3 in | Center Distance (in): | 6 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Bore Code: | 48 | Input HP @ 1750 RPM: | 17.622 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Output RPM: | 116.7 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 15:1 | Input Bore (C Face): | 1.125 |
| Model Code: | HMQ2600 | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

