How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | AJ: | 7.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| AE2: | 0.52 | AD: | 10.52 |
| B: | 14.5 | Center Distance (in): | 6 in |
| G: | 3.19 | F: | 6.38 |
| BD: | 9 | AG: | 11.5 |
| T: | 3 | FA: | 11.13 in |
| FZ: | 0.33 in | D: | 6.5 |
| LQ1: | 9.33 in | C: | 16.5 in |
| AK: | 8.5 | AE1: | 0.52 |
| RQ: | 8.69 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 17.622 |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Bore Code: | 48 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | HMQ2600 |
| Output Diameter (in): | 3 in | Input Bore (C Face): | 1.125 |
| Output RPM: | 116.7 | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Assembly: | HMQ-2 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

