Grove Gear HMQ2600-15-2-3.000-210TC
Part #:HMQ2600-15-2-3.000-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | BF: | 0.53 |
| FA: | 11.13 in | RQ: | 8.69 in |
| D: | 6.5 | V: | 4.18 in |
| AG: | 11.5 | LQ1: | 9.33 in |
| Center Distance (in): | 6 in | G: | 3.19 |
| FZ: | 0.33 in | AK: | 8.5 |
| BE1: | 0.5 in | F: | 6.38 |
| T: | 3 | AD: | 10.52 |
| AE1: | 0.52 | C: | 16.5 in |
| AE2: | 0.52 | BD: | 9 |
| AJ: | 7.25 |
Technical Specifications
| Input Style: | C-Face Quill | Output Diameter (in): | 3 in |
| Bore Code: | 48 | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 17.622 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 15:1 | Output RPM: | 116.7 |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | HMQ2600 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 3990 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

