Grove Gear HMQ2600-15-2-3.000-210TC-L9
Part #:HMQ2600-15-2-3.000-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | AJ: | 7.25 |
| FZ: | 0.33 in | AE1: | 0.52 |
| V: | 4.18 in | D: | 6.5 |
| G: | 3.19 | FA: | 11.13 in |
| C: | 16.5 in | AK: | 8.5 |
| AE2: | 0.52 | BF: | 0.53 |
| AD: | 10.52 | B: | 14.5 |
| LQ1: | 9.33 in | BE1: | 0.5 in |
| BD: | 9 | RQ: | 8.69 in |
| F: | 6.38 | T: | 3 |
| Center Distance (in): | 6 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 116.7 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3 in | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ2600 | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 17.622 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

