Grove Gear HMQ2600-15-2-3.000-250TC-L9
Part #:HMQ2600-15-2-3.000-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | AK: | 8.5 |
| FA: | 11.13 in | G: | 3.19 |
| BF: | 0.53 | B: | 14.5 |
| D: | 6.5 | T: | 3 |
| AE1: | 0.52 | RQ: | 8.69 in |
| LQ1: | 9.94 in | AG: | 11.5 |
| BD: | 9 | V: | 4.18 in |
| F: | 6.38 | C: | 16.5 in |
| AJ: | 7.25 | AE2: | 0.52 |
| AD: | 10.52 | BE1: | 0.5 in |
| FZ: | 0.33 in |
Technical Specifications
| Input HP @ 1750 RPM: | 17.622 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 3 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 6 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output RPM: | 116.7 |
| Ratio: | 15:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Bore Code: | 48 | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3990 |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

