How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AE2: | 0.52 |
| FA: | 11.13 in | B: | 14.5 |
| AD: | 10.52 | AG: | 11.5 |
| FZ: | 0.33 in | F: | 6.38 |
| C: | 16.5 in | BF: | 0.41 |
| RQ: | 10.01 in | T: | 3 |
| AJ: | 5.88 | Center Distance (in): | 6 in |
| AK: | 4.5 | V: | 4.18 in |
| BE: | 0.38 in | D: | 6.5 |
| BD: | 5.88 | LQ: | 10.45 in |
| G: | 3.19 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 15:1 | Bore Code: | 48 |
| Ratio: | 15:1 | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 17.622 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Model Code: | HMQ2600 |
| Output RPM: | 116.7 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Diameter (in): | 3 in |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

