How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | AJ: | 5.88 |
| FA: | 11.13 in | D: | 6.5 |
| AK: | 4.5 | AE1: | 0.52 |
| BE: | 0.38 in | FZ: | 0.33 in |
| B: | 14.5 | G: | 3.19 |
| BF: | 0.41 | V: | 4.18 in |
| Center Distance (in): | 6 in | LQ: | 10.45 in |
| T: | 3 | AD: | 10.52 |
| F: | 6.38 | BD: | 5.88 |
| AG: | 11.5 | AE2: | 0.52 |
| RQ: | 10.01 in |
Technical Specifications
| Assembly: | HMQ-2 | Output RPM: | 116.7 |
| Input HP @ 1750 RPM: | 17.622 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 3 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | HMQ2600 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

