How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AD: | 10.52 |
| AE2: | 0.52 | D: | 6.5 |
| AE1: | 0.52 | G: | 3.19 |
| FA: | 11.13 in | F: | 6.38 |
| B: | 14.5 | C: | 16.5 in |
| AG: | 11.5 | T: | 3.188 |
| AK: | 4.5 | Center Distance (in): | 6 in |
| AJ: | 5.88 | V: | 4.18 in |
| BD: | 5.88 | LQ: | 10.45 in |
| RQ: | 10.01 in | FZ: | 0.33 in |
| BF: | 0.41 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Model Code: | HMQ2600 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3990 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 51 |
| Assembly: | HMQ-2 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 17.622 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.188 in | Output RPM: | 116.7 |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

