How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 6 in |
| D: | 6.5 | RQ: | 8.69 in |
| C: | 16.5 in | AK: | 8.5 |
| BD: | 9 | AE2: | 0.52 |
| FA: | 11.13 in | LQ1: | 9.33 in |
| F: | 6.38 | AE1: | 0.52 |
| BE1: | 0.5 in | AJ: | 7.25 |
| V: | 4.18 in | T: | 3.188 |
| B: | 14.5 | AD: | 10.52 |
| FZ: | 0.33 in | AG: | 11.5 |
| G: | 3.19 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Bore Code: | 51 |
| Input Bore (C Face): | 1.375 | Model Code: | HMQ2600 |
| Output Diameter (in): | 3.188 in | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3990 |
| Center Distance (in): | 6 | Gear Type: | Worm |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output RPM: | 116.7 | Input HP @ 1750 RPM: | 17.622 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

