How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | Center Distance (in): | 6 in |
| FZ: | 0.33 in | AD: | 10.52 |
| D: | 6.5 | BF: | 0.53 |
| G: | 3.19 | AE1: | 0.52 |
| AJ: | 7.25 | B: | 14.5 |
| AK: | 8.5 | T: | 3.438 |
| FA: | 11.13 in | RQ: | 8.69 in |
| F: | 6.38 | V: | 4.18 in |
| BE1: | 0.5 in | LQ1: | 9.33 in |
| C: | 16.5 in | AG: | 11.5 |
| BD: | 9 |
Technical Specifications
| Input HP @ 1750 RPM: | 17.622 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Output RPM: | 116.7 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3.438 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Model Code: | HMQ2600 | Ratio: | 15:1 |
| Bore Code: | 55 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Key: | 7/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

