How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | C: | 16.5 in |
| D: | 6.5 | G: | 3.19 |
| BD: | 9 | AJ: | 7.25 |
| AG: | 11.5 | AE1: | 0.52 |
| BF: | 0.53 | BE1: | 0.5 in |
| FZ: | 0.33 in | T: | 3.438 |
| V: | 4.18 in | Center Distance (in): | 6 in |
| B: | 14.5 | LQ1: | 9.33 in |
| RQ: | 8.69 in | AD: | 10.52 |
| AK: | 8.5 | AE2: | 0.52 |
| FA: | 11.13 in |
Technical Specifications
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output RPM: | 116.7 |
| Output Diameter (in): | 3.438 in | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 17.622 |
| Thrust Rating - output shaft: | 3990 | Input RPM: | 1,750 |
| Model Code: | HMQ2600 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

