Grove Gear HMQ2600-15-2-3.438-250TC-L1
Part #:HMQ2600-15-2-3.438-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | AD: | 10.52 |
| AE1: | 0.52 | LQ1: | 9.94 in |
| F: | 6.38 | AK: | 8.5 |
| FZ: | 0.33 in | AG: | 11.5 |
| B: | 14.5 | T: | 3.438 |
| BD: | 9 | G: | 3.19 |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| C: | 16.5 in | AE2: | 0.52 |
| RQ: | 8.69 in | BF: | 0.53 |
| V: | 4.18 in | AJ: | 7.25 |
| FA: | 11.13 in |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 55 |
| Product Type: | Right Angle | Output Diameter (in): | 3.438 in |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Model Code: | HMQ2600 | Input Style: | C-Face Quill |
| Output Key: | 7/8 X 4.00 | Motor Frame Size: | 250TC |
| Ratio: | 15:1 | Center Distance (in): | 6 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 17.622 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 116.7 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

