Grove Gear HMQ2600-15-2-3.438-250TC-L3
Part #:HMQ2600-15-2-3.438-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 3.438 |
| FA: | 11.13 in | AD: | 10.52 |
| AG: | 11.5 | AJ: | 7.25 |
| FZ: | 0.33 in | BD: | 9 |
| BE1: | 0.5 in | AK: | 8.5 |
| F: | 6.38 | RQ: | 8.69 in |
| AE1: | 0.52 | G: | 3.19 |
| LQ1: | 9.94 in | V: | 4.18 in |
| C: | 16.5 in | AE2: | 0.52 |
| B: | 14.5 | Center Distance (in): | 6 in |
| D: | 6.5 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Service Factor: | 1 | Bore Code: | 55 |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Center Distance (in): | 6 |
| Output RPM: | 116.7 | Output Diameter (in): | 3.438 in |
| Output Key: | 7/8 X 4.00 | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 17.622 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8664 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

