Grove Gear HMQ2600-15-2-3.438-250TC-L4
Part #:HMQ2600-15-2-3.438-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | V: | 4.18 in |
| F: | 6.38 | RQ: | 8.69 in |
| FZ: | 0.33 in | AE1: | 0.52 |
| BD: | 9 | BE1: | 0.5 in |
| AG: | 11.5 | B: | 14.5 |
| AD: | 10.52 | AJ: | 7.25 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| G: | 3.19 | FA: | 11.13 in |
| C: | 16.5 in | LQ1: | 9.94 in |
| D: | 6.5 | BF: | 0.53 |
| AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 250TC | Bore Code: | 55 |
| Ratio: | 15:1 | Center Distance (in): | 6 |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 17.622 | Output Diameter (in): | 3.438 in |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Output RPM: | 116.7 | Thrust Rating - output shaft: | 3990 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

