How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE1: | 0.52 |
| D: | 6.5 | F: | 6.38 |
| AD: | 10.52 | RQ: | 8.69 in |
| C: | 16.5 in | BE1: | 0.5 in |
| AE2: | 0.52 | V: | 4.18 in |
| B: | 14.5 | Center Distance (in): | 6 in |
| AJ: | 7.25 | G: | 3.19 |
| LQ1: | 9.33 in | BF: | 0.53 |
| AG: | 11.5 | FA: | 11.13 in |
| AK: | 8.5 | FZ: | 0.33 in |
| T: | 2 |
Technical Specifications
| Output RPM: | 87.5 | Motor Frame Size: | 210TC |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Model Code: | HMQ2600 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 32 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 13.957 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

