How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | C: | 16.5 in |
| F: | 6.38 | AE2: | 0.52 |
| V: | 4.18 in | G: | 3.19 |
| BF: | 0.41 | AG: | 11.5 |
| BD: | 5.88 | FZ: | 0.33 in |
| Center Distance (in): | 6 in | D: | 6.5 |
| B: | 14.5 | AD: | 10.52 |
| LQ: | 10.45 in | AK: | 4.5 |
| T: | 2 | RQ: | 10.01 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AE1: | 0.52 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 2 in | Input Bore (C Face): | 0.625 |
| Bore Code: | 32 | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 13.957 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

