How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | AE1: | 0.52 |
| BE1: | 0.5 in | FZ: | 0.33 in |
| C: | 16.5 in | LQ1: | 9.33 in |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| AG: | 11.5 | BD: | 9 |
| D: | 6.5 | G: | 3.19 |
| B: | 14.5 | BF: | 0.53 |
| RQ: | 8.69 in | T: | 2.188 |
| AD: | 10.52 | AK: | 8.5 |
| F: | 6.38 | AJ: | 7.25 |
| V: | 4.18 in |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3990 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.188 in |
| Model Code: | HMQ2600 | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Center Distance (in): | 6 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 13.957 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

