Grove Gear HMQ2600-20-1-2.188-210TC-L1
Part #:HMQ2600-20-1-2.188-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | BF: | 0.53 |
| C: | 16.5 in | G: | 3.19 |
| AE1: | 0.52 | T: | 2.188 |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| LQ1: | 9.33 in | B: | 14.5 |
| BD: | 9 | AG: | 11.5 |
| FZ: | 0.33 in | AE2: | 0.52 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AD: | 10.52 | AK: | 8.5 |
| F: | 6.38 | RQ: | 8.69 in |
| V: | 4.18 in |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Output Shaft Direction: | 1 |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 13.957 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-1 | Output Diameter (in): | 2.188 in |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output RPM: | 87.5 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ2600 |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

