Grove Gear HMQ2600-20-1-2.188-210TC-L4
Part #:HMQ2600-20-1-2.188-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 2.188 |
| BF: | 0.53 | AE1: | 0.52 |
| AE2: | 0.52 | AG: | 11.5 |
| V: | 4.18 in | Center Distance (in): | 6 in |
| BE1: | 0.5 in | AK: | 8.5 |
| B: | 14.5 | RQ: | 8.69 in |
| BD: | 9 | FA: | 11.13 in |
| LQ1: | 9.33 in | AD: | 10.52 |
| C: | 16.5 in | FZ: | 0.33 in |
| G: | 3.19 | D: | 6.5 |
| F: | 6.38 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Center Distance (in): | 6 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 13.957 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

