Grove Gear HMQ2600-20-1-2.188-210TC-L9
Part #:HMQ2600-20-1-2.188-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | FA: | 11.13 in |
| T: | 2.188 | D: | 6.5 |
| V: | 4.18 in | BE1: | 0.5 in |
| B: | 14.5 | AK: | 8.5 |
| G: | 3.19 | BD: | 9 |
| BF: | 0.53 | C: | 16.5 in |
| LQ1: | 9.33 in | AE1: | 0.52 |
| F: | 6.38 | AE2: | 0.52 |
| FZ: | 0.33 in | RQ: | 8.69 in |
| AJ: | 7.25 | Center Distance (in): | 6 in |
| AG: | 11.5 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 13.957 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ2600 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

