How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | BE1: | 0.5 in |
| Center Distance (in): | 6 in | D: | 6.5 |
| AE2: | 0.52 | BF: | 0.53 |
| FZ: | 0.33 in | T: | 2.188 |
| G: | 3.19 | LQ1: | 9.94 in |
| FA: | 11.13 in | B: | 14.5 |
| AJ: | 7.25 | F: | 6.38 |
| AD: | 10.52 | RQ: | 8.69 in |
| BD: | 9 | AK: | 8.5 |
| V: | 4.18 in | AG: | 11.5 |
| AE1: | 0.52 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 35 | Input Bore (C Face): | 1.625 |
| Output RPM: | 87.5 | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 6 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3990 | Input HP @ 1750 RPM: | 13.957 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

