How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| LQ1: | 9.94 in | BE1: | 0.5 in |
| D: | 6.5 | B: | 14.5 |
| T: | 2.188 | FZ: | 0.33 in |
| Center Distance (in): | 6 in | AD: | 10.52 |
| F: | 6.38 | V: | 4.18 in |
| FA: | 11.13 in | AE1: | 0.52 |
| AK: | 8.5 | C: | 16.5 in |
| AE2: | 0.52 | G: | 3.19 |
| AG: | 11.5 | AJ: | 7.25 |
| RQ: | 8.69 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Model Code: | HMQ2600 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 250TC |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 13.957 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 8912 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

