How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | B: | 14.5 |
| FA: | 11.13 in | BF: | 0.53 |
| AK: | 8.5 | V: | 4.18 in |
| RQ: | 8.69 in | F: | 6.38 |
| D: | 6.5 | BE1: | 0.5 in |
| BD: | 9 | AE1: | 0.52 |
| AD: | 10.52 | LQ1: | 9.33 in |
| C: | 16.5 in | T: | 2.25 |
| G: | 3.19 | AJ: | 7.25 |
| AG: | 11.5 | Center Distance (in): | 6 in |
| AE2: | 0.52 |
Technical Specifications
| Ratio: | 20:1 | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 13.957 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 36 | Output RPM: | 87.5 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.25 in |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 3990 |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

