How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | C: | 16.5 in |
| LQ: | 10.45 in | RQ: | 10.01 in |
| FZ: | 0.33 in | B: | 14.5 |
| BE: | 0.38 in | AD: | 10.52 |
| D: | 6.5 | FA: | 11.13 in |
| BD: | 5.88 | AG: | 11.5 |
| BF: | 0.41 | AK: | 4.5 |
| AE2: | 0.52 | F: | 6.38 |
| AJ: | 5.88 | T: | 2.25 |
| G: | 3.19 | V: | 4.18 in |
| Center Distance (in): | 6 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.25 in |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 6 | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 13.957 | Bore Code: | 36 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 20:1 |
| Model Code: | HMQ2600 | Motor Frame Size: | 56C |
| Assembly: | HMQ-1 | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 3990 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8912 in/lbs |

